Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 196 197 198 199 200 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9109HXVVTUMFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMV9109HXVVTUXFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMV99109WNCRDUL N/A Duplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.1812 in30 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMV99109WNCRDULFS637 N/A Duplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A STEEL N/A
2MMVC9109HXVVDUHFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.7718 in45 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVDUMFS637 N/A Duplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVDUMFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVDUXFS934 N/A Duplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVQUHFS934 N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVQULFS934 N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVQUMFS934 N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVQUXFS934 N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVSUHFS934 N/A Single N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVSULFS934 N/A Single N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVSUMFS637 N/A Single N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVSUMFS934 N/A Single N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVSUXFS934 N/A Single N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVTUHFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVTULFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVTUMFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MMVC9109HXVVTUXFS934 N/A Triplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A
2MV9109WICRSUMFS637 N/A Single N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.7718 in45 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MV9109WIPRLDUH N/A Duplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MV9109WIPRLQUH N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
2MV9109WIPRLQUL N/A Quadruplex N/A 45.000 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A
Unit of Measure
« 196 197 198 199 200 »