Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 201 202 203 204 205 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC209WICRTUX N/A Triplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
3MV209WICRDUX N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WICRQUX N/A Quadruplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WICRSUX N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WICRTUX N/A Triplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WIPRLDUX N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WIPRLQUX N/A Quadruplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WIPRLSUX N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WIPRLTUX N/A Triplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MVC209WICRDUX N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MVC209WICRQUX N/A Quadruplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 2.992 in76 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MVC209WICRSUX N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
3MVC209WICRTUX N/A Triplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 2.244 in57 mm N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A
2MM209WICRDULFS934 N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
2MM209WICRDUMFS637 N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
2MV209WIPRLDUL N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
2MV209WIPRLSUL N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
2MV209WIPRLSUM N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
3MV209WIPRLDUL N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 0.7087 in18 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WIPRLDUM N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WIPRLSUL N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.496 in38 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
3MV209WIPRLSUM N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 0.748 in19 mm N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A
2MM209WICR N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 1.4174 in36 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
2MMC209WICRDULFS637 N/A Duplex N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 4.4096 in112 mm N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A
2MV209WICRSUMFS637 N/A Single N/A 45.000 mm N/A 3.3465 in85.000 mm N/A 0.748 in19 mm N/A 2.1261 in54 mm N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A
Unit of Measure
« 201 202 203 204 205 »