Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 211 212 213 214 215 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC309WICRSUL N/A Single N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A
3MM309WICRSUL N/A Single N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A
3MMC309WICRSUL N/A Single N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A
2MM309WICRDUL N/A Duplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A
2MMC309WICRDUL N/A Duplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A
3MM309WICRDUL N/A Duplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A
3MMC309WICRDUL N/A Duplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A
2MM309WICRTUL N/A Triplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A
2MMC309WICRTUL N/A Triplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A
3MM309WICRTUL N/A Triplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A
3MMC309WICRTUL N/A Triplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A
2MM309WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A
2MMC309WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A
3MM309WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A
3MMC309WICRQUL N/A Quadruplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A
3MM309WI DUL N/A Duplex N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A
2MM309WICR N/A Single N/A 45.000 mm N/A 3.9370 in100.000 mm N/A 0.9843 in25 mm N/A 0.9055 in23 mm N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A
2MVC9310WICRDUX N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MVC9310WICRQUX N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MVC9310WICRSUX N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
2MVC9310WICRTUX N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MVC9310WICRDUX N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.9448 in24 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
3MVC9310WICRQUX N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.8896 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
3MVC9310WICRSUX N/A Single N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 0.4724 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
3MVC9310WICRTUX N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
Unit of Measure
« 211 212 213 214 215 »