Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 211 212 213 214 215 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMVC9310HXVVTULFS934 N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
3MMVC9310HXVVTUMFS934 N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.4724 in12 mm N/A 1.4172 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
2MM9310WICRSUH N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMC9310WICRSUH N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MM9310WICRSUH N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MMC9310WICRSUH N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
2MV9310WICRSUH N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MVC9310WICRSUH N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MV9310WICRSUH N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MVC9310WICRSUH N/A Single N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
2MM9310WICRDUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMC9310WICRDUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MM9310WICRDUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MMC9310WICRDUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
2MV9310WICRDUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MVC9310WICRDUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MV9310WICRDUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MVC9310WICRDUH N/A Duplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
2MM9310WICRTUH N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MMC9310WICRTUH N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MM9310WICRTUH N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
3MMC9310WICRTUH N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A
2MV9310WICRTUH N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A
2MVC9310WICRTUH N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A
3MV9310WICRTUH N/A Triplex N/A 50.000 mm N/A 2.835 in72.000 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A
Unit of Measure
« 211 212 213 214 215 »