Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 221 222 223 224 225 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9110WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MMC9110WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
3MM9110WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A
3MMC9110WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
2MV9110WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
3MV9110WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A
2MVC9110WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
3MVC9110WICRQUH N/A Quadruplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
2MM9110WICRSUM N/A Single N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MMC9110WICRSUM N/A Single N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
3MM9110WICRSUM N/A Single N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A
3MMC9110WICRSUM N/A Single N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
2MV9110WICRSUM N/A Single N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
3MV9110WICRSUM N/A Single N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A
2MVC9110WICRSUM N/A Single N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
3MVC9110WICRSUM N/A Single N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
2MM9110WICRDUM N/A Duplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
2MMC9110WICRDUM N/A Duplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
3MM9110WICRDUM N/A Duplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A
3MMC9110WICRDUM N/A Duplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
2MV9110WICRDUM N/A Duplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
3MV9110WICRDUM N/A Duplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 4430 lbf19700 N N/A 5910 lbf26300 N N/A STEEL N/A
2MVC9110WICRDUM N/A Duplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 4160 lbf18510 N N/A 6270 lbf27900 N N/A Ceramic N/A
3MVC9110WICRDUM N/A Duplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3950 lbf17530 N N/A 5910 lbf26300 N N/A Ceramic N/A
2MM9110WICRTUM N/A Triplex N/A 50.000 mm N/A 3.15 in80 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 4670 lbf20800 N N/A 6270 lbf27900 N N/A STEEL N/A
Unit of Measure
« 221 222 223 224 225 »