Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 236 237 238 239 240 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9311HXVVTUHFS934 N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A STEEL N/A
2MMV9311HXVVTULFS934 N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A STEEL N/A
2MMV9311HXVVTUMFS934 N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A STEEL N/A
2MMVC9311HXVVDUHFS934 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.4172 in36 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVDULFS637 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVDUMFS934 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVQUHFS934 N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVQULFS934 N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVQUMFS934 N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVSUHFS934 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVSULFS934 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVSUMFS934 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVTUHFS934 N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVTULFS934 N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
2MMVC9311HXVVTUMFS934 N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.5354 in39 mm N/A 15 º N/A 3700 lbf16400 N N/A 4900 lbf21800 N N/A Ceramic N/A
3MMV9311HXVVDUHFS934 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.4172 in36 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVDULFS637 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVDULFS934 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVDUMFS934 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVQUHFS934 N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 1.0236 in26 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVQULFS934 N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVQUMFS934 N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVSUHFS934 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 2.0472 in52 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVSULFS934 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
3MMV9311HXVVSUMFS934 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 0.5118 in13 mm N/A 25 º N/A 3490 lbf15500 N N/A 4620 lbf20600 N N/A STEEL N/A
Unit of Measure
« 236 237 238 239 240 »