Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 256 257 258 259 260 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC211WICRQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A
3MMC211WICRQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A
3MM211WICRQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
2MV211WICRQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
3MV211WICRQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
2MVC211WICRQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A
3MVC211WICRQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 3.307 in84 mm N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A
2MM211WICRSUM N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MMC211WICRSUM N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A
3MMC211WICRSUM N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A
3MM211WICRSUM N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
2MV211WICRSUM N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
3MV211WICRSUM N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
2MVC211WICRSUM N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A
3MVC211WICRSUM N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 0.827 in21 mm N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A
2MM211WICRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MMC211WICRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A
3MMC211WICRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A
3MM211WICRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
2MV211WICRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
3MV211WICRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
2MVC211WICRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A
3MVC211WICRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 1.654 in42 mm N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A
2MM211WICRTUM N/A Triplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MMC211WICRTUM N/A Triplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.827 in21 mm N/A 2.480 in63 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A
Unit of Measure
« 256 257 258 259 260 »