Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 261 262 263 264 265 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV211WIPRLQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MV211WIPRLQUL N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MV211WIPRLQUM N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MV211WIPRLSUH N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MV211WIPRLTUH N/A Triplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 0.8268 in21 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MV211WIPRLTUL N/A Triplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 2.4804 in63 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
2MV211WIPRLTUM N/A Triplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 2.4804 in63 mm N/A 15 º N/A 9000 lbf40000 N N/A 13200 lbf58700 N N/A STEEL N/A
3MV211WIPRLDUH N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 2.3622 in60 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
3MV211WIPRLQUH N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
3MV211WIPRLQUL N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
3MV211WIPRLQUM N/A Quadruplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
3MV211WIPRLSUH N/A Single N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 3.3072 in84 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
3MV211WIPRLTUH N/A Triplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 0.8268 in21 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
3MV211WIPRLTUL N/A Triplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 2.4804 in63 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
3MV211WIPRLTUM N/A Triplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 2.4804 in63 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
2MMVC211WIMBRDUM N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 0.7874 in20 mm N/A 15 º N/A 7980 lbf35500 N N/A 13200 lbf58700 N N/A Ceramic N/A
3MM211WIMBRDUL N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 1.6536 in42 mm N/A 25 º N/A 8650 lbf38500 N N/A 12600 lbf55900 N N/A STEEL N/A
3MMC211WIMBRDUL N/A Duplex N/A 55.000 mm N/A 3.9370 in100.000 mm N/A 0.8268 in21 mm N/A 1.4174 in36 mm N/A 25 º N/A 7640 lbf34000 N N/A 12600 lbf55900 N N/A Ceramic N/A
2MM311WICRSUH N/A Single N/A 55.000 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 1.142 in29 mm N/A 15 º N/A 12200 lbf54600 N N/A 20300 lbf90200 N N/A STEEL N/A
2MMC311WICRSUH N/A Single N/A 55.000 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 1.142 in29 mm N/A 15 º N/A 10900 lbf48600 N N/A 20300 lbf90200 N N/A Ceramic N/A
3MM311WICRSUH N/A Single N/A 55.000 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 1.142 in29 mm N/A 25 º N/A 11800 lbf52600 N N/A 19500 lbf86700 N N/A STEEL N/A
3MMC311WICRSUH N/A Single N/A 55.000 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 1.142 in29 mm N/A 25 º N/A 10500 lbf46800 N N/A 19500 lbf86700 N N/A Ceramic N/A
2MM311WICRDUH N/A Duplex N/A 55.000 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 2.283 in58 mm N/A 15 º N/A 12200 lbf54600 N N/A 20300 lbf90200 N N/A STEEL N/A
2MMC311WICRDUH N/A Duplex N/A 55.000 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 2.283 in58 mm N/A 15 º N/A 10900 lbf48600 N N/A 20300 lbf90200 N N/A Ceramic N/A
3MM311WICRDUH N/A Duplex N/A 55.000 mm N/A 4.724 in120.000 mm N/A 1.142 in29 mm N/A 2.283 in58 mm N/A 25 º N/A 11800 lbf52600 N N/A 19500 lbf86700 N N/A STEEL N/A
Unit of Measure
« 261 262 263 264 265 »