Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 286 287 288 289 290 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC212WICRDUL N/A Duplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A
3MMC212WICRDUL N/A Duplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A
3MM212WICRDUL N/A Duplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A
2MV212WICRDUL N/A Duplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A
3MV212WICRDUL N/A Duplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A
2MVC212WICRDUL N/A Duplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A
3MVC212WICRDUL N/A Duplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A
2MM212WICRTUL N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A
2MMC212WICRTUL N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A
3MMC212WICRTUL N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A
3MM212WICRTUL N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A
2MV212WICRTUL N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A
3MV212WICRTUL N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A
2MVC212WICRTUL N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A
3MVC212WICRTUL N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A
2MM212WICRQUL N/A Quadruplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A
2MMC212WICRQUL N/A Quadruplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A
3MMC212WICRQUL N/A Quadruplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A
3MM212WICRQUL N/A Quadruplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A
2MV212WICRQUL N/A Quadruplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A
3MV212WICRQUL N/A Quadruplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A
2MVC212WICRQUL N/A Quadruplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 9810 lbf43600 N N/A 16000 lbf71000 N N/A Ceramic N/A
3MVC212WICRQUL N/A Quadruplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A
3MMC212WICRTUX N/A Triplex N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A
3MMC212WICRSUX N/A Single N/A 60.000 mm N/A 4.331 in110.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 9400 lbf41800 N N/A 15200 lbf67700 N N/A Ceramic N/A
Unit of Measure
« 286 287 288 289 290 »