Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 286 287 288 289 290 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM312WICRDUH N/A Duplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 2.441 in62 mm N/A 15 º N/A 14300 lbf63500 N N/A 23200 lbf103100 N N/A STEEL N/A
2MMC312WICRDUH N/A Duplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 2.441 in62 mm N/A 15 º N/A 12700 lbf56600 N N/A 23200 lbf103100 N N/A Ceramic N/A
3MM312WICRDUH N/A Duplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 2.441 in62 mm N/A 25 º N/A 13700 lbf61000 N N/A 22300 lbf99100 N N/A STEEL N/A
3MMC312WICRDUH N/A Duplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 2.441 in62 mm N/A 25 º N/A 12200 lbf54400 N N/A 22300 lbf99100 N N/A Ceramic N/A
2MM312WICRTUH N/A Triplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 3.662 in93 mm N/A 15 º N/A 14300 lbf63500 N N/A 23200 lbf103100 N N/A STEEL N/A
2MMC312WICRTUH N/A Triplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 3.662 in93 mm N/A 15 º N/A 12700 lbf56600 N N/A 23200 lbf103100 N N/A Ceramic N/A
3MM312WICRTUH N/A Triplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 3.662 in93 mm N/A 25 º N/A 13700 lbf61000 N N/A 22300 lbf99100 N N/A STEEL N/A
3MMC312WICRTUH N/A Triplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 3.662 in93 mm N/A 25 º N/A 12200 lbf54400 N N/A 22300 lbf99100 N N/A Ceramic N/A
2MM312WICRQUH N/A Quadruplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 4.882 in124 mm N/A 15 º N/A 14300 lbf63500 N N/A 23200 lbf103100 N N/A STEEL N/A
2MMC312WICRQUH N/A Quadruplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 4.882 in124 mm N/A 15 º N/A 12700 lbf56600 N N/A 23200 lbf103100 N N/A Ceramic N/A
3MM312WICRQUH N/A Quadruplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 4.882 in124 mm N/A 25 º N/A 13700 lbf61000 N N/A 22300 lbf99100 N N/A STEEL N/A
3MMC312WICRQUH N/A Quadruplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 4.882 in124 mm N/A 25 º N/A 12200 lbf54400 N N/A 22300 lbf99100 N N/A Ceramic N/A
2MM312WICRSUM N/A Single N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 1.221 in31 mm N/A 15 º N/A 14300 lbf63500 N N/A 23200 lbf103100 N N/A STEEL N/A
2MMC312WICRSUM N/A Single N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 1.221 in31 mm N/A 15 º N/A 12700 lbf56600 N N/A 23200 lbf103100 N N/A Ceramic N/A
3MM312WICRSUM N/A Single N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 1.221 in31 mm N/A 25 º N/A 13700 lbf61000 N N/A 22300 lbf99100 N N/A STEEL N/A
3MMC312WICRSUM N/A Single N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 1.221 in31 mm N/A 25 º N/A 12200 lbf54400 N N/A 22300 lbf99100 N N/A Ceramic N/A
2MM312WICRDUM N/A Duplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 2.441 in62 mm N/A 15 º N/A 14300 lbf63500 N N/A 23200 lbf103100 N N/A STEEL N/A
2MMC312WICRDUM N/A Duplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 2.441 in62 mm N/A 15 º N/A 12700 lbf56600 N N/A 23200 lbf103100 N N/A Ceramic N/A
3MM312WICRDUM N/A Duplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 2.441 in62 mm N/A 25 º N/A 13700 lbf61000 N N/A 22300 lbf99100 N N/A STEEL N/A
3MMC312WICRDUM N/A Duplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 2.441 in62 mm N/A 25 º N/A 12200 lbf54400 N N/A 22300 lbf99100 N N/A Ceramic N/A
2MM312WICRTUM N/A Triplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 3.662 in93 mm N/A 15 º N/A 14300 lbf63500 N N/A 23200 lbf103100 N N/A STEEL N/A
2MMC312WICRTUM N/A Triplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 3.662 in93 mm N/A 15 º N/A 12700 lbf56600 N N/A 23200 lbf103100 N N/A Ceramic N/A
3MM312WICRTUM N/A Triplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 3.662 in93 mm N/A 25 º N/A 13700 lbf61000 N N/A 22300 lbf99100 N N/A STEEL N/A
3MMC312WICRTUM N/A Triplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 3.662 in93 mm N/A 25 º N/A 12200 lbf54400 N N/A 22300 lbf99100 N N/A Ceramic N/A
2MM312WICRQUM N/A Quadruplex N/A 60.000 mm N/A 5.118 in130.000 mm N/A 1.221 in31 mm N/A 4.882 in124 mm N/A 15 º N/A 14300 lbf63500 N N/A 23200 lbf103100 N N/A STEEL N/A
Unit of Measure
« 286 287 288 289 290 »