Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 301 302 303 304 305 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9113HXVVSULFS934 N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXVVSUMFS934 N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXVVSUXFS934 N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXVVTUHFS934 N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXVVTULFS934 N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXVVTUMFS934 N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV9113HXVVTUXFS934 N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMV99113WNCRDUL N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A STEEL N/A
2MMVC9113HXCRDULFS934 N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXCRQULFS637 N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXCRQULFS934 N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXCRSULFS934 N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVDUHFS934 N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVDUMFS934 N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVDUXFS934 N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVQUHFS934 N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVQULFS934 N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVQUMFS934 N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVQUXFS934 N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVSUHFS934 N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVSULFS934 N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVSUMFS934 N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVSUXFS934 N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVTUHFS934 N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
2MMVC9113HXVVTULFS934 N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 6530 lbf29000 N N/A 8950 lbf39800 N N/A Ceramic N/A
Unit of Measure
« 301 302 303 304 305 »