Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC201WICRDUH N/A Duplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A
3MMC201WICRDUH N/A Duplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A
3MM201WICRDUH N/A Duplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.787 in20 mm N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A
2MV201WICRTUH N/A Triplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A
2MVC201WICRTUH N/A Triplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A
3MV201WICRTUH N/A Triplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A
3MVC201WICRTUH N/A Triplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A
2MM201WICRTUH N/A Triplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A
2MMC201WICRTUH N/A Triplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A
3MMC201WICRTUH N/A Triplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A
3MM201WICRTUH N/A Triplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.181 in30 mm N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A
2MV201WICRQUH N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A
2MVC201WICRQUH N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A
3MV201WICRQUH N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A
3MVC201WICRQUH N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A
2MM201WICRQUH N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A
2MMC201WICRQUH N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A
3MMC201WICRQUH N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A
3MM201WICRQUH N/A Quadruplex N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 1.575 in40 mm N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A
2MV201WICRSUM N/A Single N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A
2MVC201WICRSUM N/A Single N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A
3MV201WICRSUM N/A Single N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 830 lbf3700 N N/A 1910 lbf8500 N N/A STEEL N/A
3MVC201WICRSUM N/A Single N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 25 º N/A 750 lbf3320 N N/A 1910 lbf8500 N N/A Ceramic N/A
2MM201WICRSUM N/A Single N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 860 lbf3830 N N/A 1970 lbf8760 N N/A STEEL N/A
2MMC201WICRSUM N/A Single N/A 12 mm N/A 1.260 in32 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 15 º N/A 770 lbf3410 N N/A 1970 lbf8760 N N/A Ceramic N/A
Unit of Measure
« 31 32 33 34 35 »