Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 311 312 313 314 315 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC213WICRDUX N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MVC213WICRQUX N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MVC213WICRSUX N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
2MVC213WICRTUX N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 15 º N/A 11000 lbf48700 N N/A 17400 lbf77400 N N/A Ceramic N/A
3MV213WICRDUX N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WICRQUX N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WICRSUX N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WICRTUX N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WIPRLDUX N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WIPRLQUX N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WIPRLSUX N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WIPRLTUX N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MVC213WICRDUX N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
3MVC213WICRQUX N/A Quadruplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 3.622 in92 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
3MVC213WICRSUX N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
3MVC213WICRTUX N/A Triplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.7165 in69 mm N/A 25 º N/A 10400 lbf46500 N N/A 16600 lbf73700 N N/A Ceramic N/A
2MV213WIPRLDUL N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
2MV213WIPRLSUL N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
2MV213WIPRLSUM N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
3MV213WIPRLDUL N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 2.5983 in66 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WIPRLDUM N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WIPRLSUL N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.811 in46 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
3MV213WIPRLSUM N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 25 º N/A 11800 lbf52500 N N/A 16600 lbf73700 N N/A STEEL N/A
2MM213WICR N/A Single N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 1.7322 in44 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
2MM213WICRDULFS637 N/A Duplex N/A 65.000 mm N/A 4.7244 in120.000 mm N/A 0.9055 in23 mm N/A 0.9055 in23 mm N/A 15 º N/A 12300 lbf54700 N N/A 17400 lbf77400 N N/A STEEL N/A
Unit of Measure
« 311 312 313 314 315 »