Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 311 312 313 314 315 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC313WICRDUH N/A Duplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A
2MM313WICRTUH N/A Triplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
2MMC313WICRTUH N/A Triplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A
3MM313WICRTUH N/A Triplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A
3MMC313WICRTUH N/A Triplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A
2MM313WICRQUH N/A Quadruplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
2MMC313WICRQUH N/A Quadruplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A
3MM313WICRQUH N/A Quadruplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A
3MMC313WICRQUH N/A Quadruplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A
2MM313WICRSUM N/A Single N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
2MMC313WICRSUM N/A Single N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A
3MM313WICRSUM N/A Single N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A
3MMC313WICRSUM N/A Single N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A
2MM313WICRDUM N/A Duplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
2MMC313WICRDUM N/A Duplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A
3MM313WICRDUM N/A Duplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A
3MMC313WICRDUM N/A Duplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A
2MM313WICRTUM N/A Triplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
2MMC313WICRTUM N/A Triplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A
3MM313WICRTUM N/A Triplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A
3MMC313WICRTUM N/A Triplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A
2MM313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 18000 lbf80500 N N/A 28000 lbf124000 N N/A STEEL N/A
2MMC313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 16100 lbf71700 N N/A 28000 lbf124000 N N/A Ceramic N/A
3MM313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 17300 lbf77400 N N/A 26900 lbf119700 N N/A STEEL N/A
3MMC313WICRQUM N/A Quadruplex N/A 65.000 mm N/A 5.512 in140.000 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 15500 lbf68900 N N/A 26900 lbf119700 N N/A Ceramic N/A
Unit of Measure
« 311 312 313 314 315 »