Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 321 322 323 324 325 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9314HXVVQUHFS934 N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVQULFS934 N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVQUMFS934 N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVSUHFS934 N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVSULFS637 N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVSULFS934 N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVSUMFS934 N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVTUHFS934 N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVTULFS934 N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMV9314HXVVTUMFS934 N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A STEEL N/A
2MMVC9314HXVVSULFS637 N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.5354 in39 mm N/A 15 º N/A 5800 lbf25800 N N/A 7200 lbf32000 N N/A Ceramic N/A
3MM9314WICRDULFS637 N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.8896 in48 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MM9314WICRQULFS637 N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 6130 lbf27300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVDUHFS934 N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.5354 in39 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVDULFS637 N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVDULFS881 N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVDULFS934 N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVDUMFS934 N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVQUHFS934 N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVQULFS934 N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVQUMFS934 N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVSUHFS934 N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVSULFS934 N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVSUMFS934 N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
3MMV9314HXVVTUHFS934 N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 5450 lbf24300 N N/A 6790 lbf30200 N N/A STEEL N/A
Unit of Measure
« 321 322 323 324 325 »