Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 326 327 328 329 330 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9114HXVVTUXFS934 N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A STEEL N/A
3MMVC9114HXVVDUHFS934 N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 2.1261 in54 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVDUMFS934 N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVDUXFS934 N/A Duplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVQUHFS934 N/A Quadruplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVQULFS934 N/A Quadruplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVQUMFS934 N/A Quadruplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVQUXFS934 N/A Quadruplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVSUHFS934 N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVSUMFS934 N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVSUXFS934 N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVTUHFS934 N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVTULFS934 N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVTUMFS934 N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MMVC9114HXVVTUXFS934 N/A Triplex N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
3MV9114WICRSUMFS637 N/A Single N/A 70 mm N/A 4.3307 in110.000 mm N/A 0.7874 in20 mm N/A 2.1261 in54 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
2MM9114WICRSUH N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
2MMC9114WICRSUH N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A
3MM9114WICRSUH N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
3MMC9114WICRSUH N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
2MV9114WICRSUH N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
3MV9114WICRSUH N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
2MVC9114WICRSUH N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A
3MVC9114WICRSUH N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
2MM9114WICRDUH N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
Unit of Measure
« 326 327 328 329 330 »