Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 326 327 328 329 330 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9114WICRSUM N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
3MMC9114WICRSUM N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
2MV9114WICRSUM N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
3MV9114WICRSUM N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
2MVC9114WICRSUM N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A
3MVC9114WICRSUM N/A Single N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
2MM9114WICRDUM N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
2MMC9114WICRDUM N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A
3MM9114WICRDUM N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
3MMC9114WICRDUM N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
2MV9114WICRDUM N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
3MV9114WICRDUM N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
2MVC9114WICRDUM N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A
3MVC9114WICRDUM N/A Duplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
2MM9114WICRTUM N/A Triplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
2MMC9114WICRTUM N/A Triplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A
3MM9114WICRTUM N/A Triplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
3MMC9114WICRTUM N/A Triplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
2MV9114WICRTUM N/A Triplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
3MV9114WICRTUM N/A Triplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
2MVC9114WICRTUM N/A Triplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A
3MVC9114WICRTUM N/A Triplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 7770 lbf34530 N N/A 10700 lbf47600 N N/A Ceramic N/A
2MM9114WICRQUM N/A Quadruplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 9150 lbf40700 N N/A 11300 lbf50300 N N/A STEEL N/A
2MMC9114WICRQUM N/A Quadruplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 8144 lbf36220 N N/A 11300 lbf50300 N N/A Ceramic N/A
3MM9114WICRQUM N/A Quadruplex N/A 70 mm N/A 4.331 in110.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 8730 lbf38800 N N/A 10700 lbf47600 N N/A STEEL N/A
Unit of Measure
« 326 327 328 329 330 »