Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 336 337 338 339 340 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM214WICRTUL N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A
2MMC214WICRTUL N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A
3MMC214WICRTUL N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A
3MM214WICRTUL N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
2MV214WICRTUL N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A
3MV214WICRTUL N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
2MVC214WICRTUL N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A
3MVC214WICRTUL N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A
2MM214WICRQUL N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A
2MMC214WICRQUL N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A
3MMC214WICRQUL N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A
3MM214WICRQUL N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
2MV214WICRQUL N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A
3MV214WICRQUL N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
2MVC214WICRQUL N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A
3MVC214WICRQUL N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A
3MMC214WICRTUX N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A
3MMC214WICRSUX N/A Single N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A
3MMC214WICRQUX N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A
3MMC214WICRDUX N/A Duplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A
3MM214WICRTUX N/A Triplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MM214WICRSUX N/A Single N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MM214WICRQUX N/A Quadruplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MM214WICRDUX N/A Duplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
3MM214WI DUL N/A Duplex N/A 70 mm N/A 4.921 in125 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A
Unit of Measure
« 336 337 338 339 340 »