Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 341 342 343 344 345 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMVC9315HXVVDUHFS934 N/A Duplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVDULFS637 N/A Duplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVDULFS934 N/A Duplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVDUMFS934 N/A Duplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVQUHFS934 N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVQULFS934 N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVQUMFS934 N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVSUHFS934 N/A Single N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVSULFS934 N/A Single N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVSUMFS934 N/A Single N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVTUHFS934 N/A Triplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVTULFS934 N/A Triplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
2MMVC9315HXVVTUMFS934 N/A Triplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6060 lbf26900 N N/A 7310 lbf32500 N N/A Ceramic N/A
3MMV9315HXVVDUHFS934 N/A Duplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVDULFS637 N/A Duplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVDULFS934 N/A Duplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVDUMFS934 N/A Duplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVQUHFS934 N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVQULFS934 N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVQUMFS934 N/A Quadruplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVSUHFS934 N/A Single N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVSULFS637 N/A Single N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVSUMFS934 N/A Single N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVTUHFS934 N/A Triplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
3MMV9315HXVVTULFS934 N/A Triplex N/A 75.000 mm N/A 4.1339 in105 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 5670 lbf25200 N N/A 6890 lbf30600 N N/A STEEL N/A
Unit of Measure
« 341 342 343 344 345 »