Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 351 352 353 354 355 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9115HXVVDUHFS934 N/A Duplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVDULFS934 N/A Duplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVDUMFS934 N/A Duplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVDUXFS934 N/A Duplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVQUHFS934 N/A Quadruplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVQULFS934 N/A Quadruplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVQUMFS934 N/A Quadruplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVQUXFS934 N/A Quadruplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVSUHFS934 N/A Single N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVSULFS934 N/A Single N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVSUMFS934 N/A Single N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVSUXFS934 N/A Single N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVTUHFS934 N/A Triplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVTULFS934 N/A Triplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVTUMFS934 N/A Triplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMV9115HXVVTUXFS934 N/A Triplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A STEEL N/A
3MMVC9115HXVVDUHFS934 N/A Duplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
3MMVC9115HXVVDULFS934 N/A Duplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
3MMVC9115HXVVDUMFS934 N/A Duplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
3MMVC9115HXVVDUXFS934 N/A Duplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
3MMVC9115HXVVQUHFS934 N/A Quadruplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
3MMVC9115HXVVQULFS934 N/A Quadruplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
3MMVC9115HXVVQUMFS934 N/A Quadruplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
3MMVC9115HXVVQUXFS934 N/A Quadruplex N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
3MMVC9115HXVVSUHFS934 N/A Single N/A 75.000 mm N/A 4.5276 in115.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A
Unit of Measure
« 351 352 353 354 355 »