Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9302WICRTUH N/A Triplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
3MV9302WICRTUH N/A Triplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A
3MVC9302WICRTUH N/A Triplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A
2MM9302WICRTUH N/A Triplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A
2MMC9302WICRTUH N/A Triplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
3MM9302WICRTUH N/A Triplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A
3MMC9302WICRTUH N/A Triplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A
2MV9302WICRQUH N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A
2MVC9302WICRQUH N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
3MV9302WICRQUH N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A
3MVC9302WICRQUH N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A
2MM9302WICRQUH N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A
2MMC9302WICRQUH N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
3MM9302WICRQUH N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A
3MMC9302WICRQUH N/A Quadruplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A
2MV9302WICRSUM N/A Single N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A
2MVC9302WICRSUM N/A Single N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
3MV9302WICRSUM N/A Single N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A
3MVC9302WICRSUM N/A Single N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A
2MM9302WICRSUM N/A Single N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A
2MMC9302WICRSUM N/A Single N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
3MM9302WICRSUM N/A Single N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A
3MMC9302WICRSUM N/A Single N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.276 in7 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A
2MV9302WICRDUM N/A Duplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 15 º N/A 530 lbf2370 N N/A 1030 lbf4560 N N/A STEEL N/A
2MVC9302WICRDUM N/A Duplex N/A 15 mm N/A 1.102 in28 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
Unit of Measure
« 36 37 38 39 40 »