Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 376 377 378 379 380 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MVC216WICRQUH N/A Quadruplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A
2MM216WICRSUM N/A Single N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A
2MMC216WICRSUM N/A Single N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A
3MMC216WICRSUM N/A Single N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A
3MM216WICRSUM N/A Single N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A
2MV216WICRSUM N/A Single N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A
2MVC216WICRSUM N/A Single N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A
3MV216WICRSUM N/A Single N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A
3MVC216WICRSUM N/A Single N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A
2MM216WICRDUM N/A Duplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A
2MMC216WICRDUM N/A Duplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A
3MMC216WICRDUM N/A Duplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A
3MM216WICRDUM N/A Duplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A
2MV216WICRDUM N/A Duplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A
2MVC216WICRDUM N/A Duplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A
3MV216WICRDUM N/A Duplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A
3MVC216WICRDUM N/A Duplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A
2MM216WICRTUM N/A Triplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A
2MMC216WICRTUM N/A Triplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A
3MMC216WICRTUM N/A Triplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A
3MM216WICRTUM N/A Triplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A
2MV216WICRTUM N/A Triplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A
2MVC216WICRTUM N/A Triplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A
3MV216WICRTUM N/A Triplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A
3MVC216WICRTUM N/A Triplex N/A 80 mm N/A 5.512 in140.000 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A
Unit of Measure
« 376 377 378 379 380 »