Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 381 382 383 384 385 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9317WICRSUM N/A Single N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
3MV9317WICRSUM N/A Single N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
3MVC9317WICRSUM N/A Single N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
3MM9317WICRDUM N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
3MMC9317WICRDUM N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
2MM9317WICRDUM N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
2MMC9317WICRDUM N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
2MV9317WICRDUM N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
2MVC9317WICRDUM N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
3MV9317WICRDUM N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
3MVC9317WICRDUM N/A Duplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
3MM9317WICRTUM N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
3MMC9317WICRTUM N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
2MM9317WICRTUM N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
2MMC9317WICRTUM N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
2MV9317WICRTUM N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
2MVC9317WICRTUM N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
3MV9317WICRTUM N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
3MVC9317WICRTUM N/A Triplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
3MM9317WICRQUM N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7880 lbf35000 N N/A 8200 lbf36500 N N/A STEEL N/A
3MMC9317WICRQUM N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 7010 lbf31200 N N/A 8200 lbf36500 N N/A Ceramic N/A
2MM9317WICRQUM N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
2MMC9317WICRQUM N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
2MV9317WICRQUM N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8440 lbf37500 N N/A 8700 lbf38700 N N/A STEEL N/A
2MVC9317WICRQUM N/A Quadruplex N/A 85 mm N/A 4.724 in120.000 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 7510 lbf33400 N N/A 8700 lbf38700 N N/A Ceramic N/A
Unit of Measure
« 381 382 383 384 385 »