Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 391 392 393 394 395 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV9117WICRQUL N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
3MV9117WICRQUL N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
2MVC9117WICRQUL N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
3MVC9117WICRQUL N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A
3MMC9117WICRTUX N/A Triplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A
3MMC9117WICRSUX N/A Single N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A
3MMC9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A
3MMC9117WICRDUX N/A Duplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A
3MM9117WICRTUX N/A Triplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MM9117WICRSUX N/A Single N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MM9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MM9117WICRDUX N/A Duplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MM9117WI TUM N/A Triplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MM9117WI SUM N/A Single N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MM9117WI QUL N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
2MMC9117WICRTUX N/A Triplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MMC9117WICRSUX N/A Single N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MMC9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MMC9117WICRDUX N/A Duplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A
2MM9117WIDULFS637 N/A Duplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MM9117WICRTUX N/A Triplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MM9117WICRSUX N/A Single N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MM9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MM9117WICRDUX N/A Duplex N/A 85 mm N/A 5.118 in130.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A
2MMV9117HXCRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A
Unit of Measure
« 391 392 393 394 395 »