Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 396 397 398 399 400 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV9117WICRSUMFS637 N/A Single N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.7874 in20 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MV9117WIPRLDUH N/A Duplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MV9117WIPRLQUH N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MV9117WIPRLQUL N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MV9117WIPRLQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MV9117WIPRLSUH N/A Single N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MV9117WIPRLTUH N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MV9117WIPRLTUL N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
3MV9117WIPRLTUM N/A Triplex N/A 85 mm N/A 5.1181 in130.000 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A
2MMC217WICRDULFS934 N/A Duplex N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
2MM217WICRDULFS934 N/A Duplex N/A 85 mm N/A 5.9055 in150 mm N/A 1.1024 in28 mm N/A 2.0472 in52 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MM217WICRSUH N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MMC217WICRSUH N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MMC217WICRSUH N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
3MM217WICRSUH N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
2MV217WICRSUH N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MVC217WICRSUH N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MV217WICRSUH N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
3MVC217WICRSUH N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
2MM217WICRDUH N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MMC217WICRDUH N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
3MMC217WICRDUH N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A
3MM217WICRDUH N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A
2MV217WICRDUH N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A
2MVC217WICRDUH N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A
Unit of Measure
« 396 397 398 399 400 »