Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMVC9302HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
2MMVC9302HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
2MMVC9302HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
2MMVC9302HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
2MMVC9302HXVVSULFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
2MMVC9302HXVVSUMFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
2MMVC9302HXVVTUHFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
2MMVC9302HXVVTULFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
2MMVC9302HXVVTUMFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 15 º N/A 470 lbf2110 N N/A 1030 lbf4560 N N/A Ceramic N/A
3MM9302WICRDUMFS637 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 3.8976 in99 mm N/A 25 º N/A 510 lbf2280 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVDUHFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.7086 in18 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVDULFS637 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVDULFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVDUMFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVSULFS637 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVSULFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVSUMFS934 N/A Single N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVTUHFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVTULFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMV9302HXVVTUMFS934 N/A Triplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A STEEL N/A
3MMVC9302HXVVDUHFS934 N/A Duplex N/A 15 mm N/A 1.1024 in28 mm N/A 0.2756 in7 mm N/A 0.7086 in18 mm N/A 25 º N/A 460 lbf2030 N N/A 980 lbf4360 N N/A Ceramic N/A
Unit of Measure
« 41 42 43 44 45 »