Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 411 412 413 414 415 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9118HXVVDUHFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.5983 in66 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVDULFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVDUMFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVDUXFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVQUHFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVQULFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVQUMFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVQUXFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVSUHFS934 N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVSULFS637 N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVSULFS934 N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVSUMFS934 N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVSUXFS934 N/A Single N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVTUHFS934 N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVTULFS934 N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVTUMFS934 N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMV9118HXVVTUXFS934 N/A Triplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A STEEL N/A
3MMVC9118HXCRQUMFS637 N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 2.5983 in66 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
3MMVC9118HXVVDUHFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
3MMVC9118HXVVDULFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
3MMVC9118HXVVDUMFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
3MMVC9118HXVVDUXFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
3MMVC9118HXVVQUHFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
3MMVC9118HXVVQULFS934 N/A Quadruplex N/A 90 mm N/A 5.5118 in140.000 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 13170 lbf58560 N N/A 16900 lbf75200 N N/A Ceramic N/A
Unit of Measure
« 411 412 413 414 415 »