Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 436 437 438 439 440 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM219WICRQUL N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MMC219WICRQUL N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
3MMC219WICRQUL N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
3MM219WICRQUL N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
2MV219WICRQUL N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MVC219WICRQUL N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A
3MV219WICRQUL N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
3MVC219WICRQUL N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A
3MM219WICRTUX N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
3MM219WICRSUX N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
3MM219WICRQUX N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
3MM219WICRDUX N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
3MM219WI TUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A
2MM219WICRTUX N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MM219WICRSUX N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MM219WICRQUX N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MM219WICRDUX N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MM219WI DULFS637 N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A
2MM319WICRSUH N/A Single N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A
2MMC319WICRSUH N/A Single N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A
3MM319WICRSUH N/A Single N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A
3MMC319WICRSUH N/A Single N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A
2MM319WICRDUH N/A Duplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A
2MMC319WICRDUH N/A Duplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A
3MM319WICRDUH N/A Duplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A
Unit of Measure
« 436 437 438 439 440 »