Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 436 437 438 439 440 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM319WICRSUL N/A Single N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A
2MMC319WICRSUL N/A Single N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A
3MM319WICRSUL N/A Single N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A
3MMC319WICRSUL N/A Single N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A
2MM319WICRDUL N/A Duplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A
2MMC319WICRDUL N/A Duplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A
3MM319WICRDUL N/A Duplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A
3MMC319WICRDUL N/A Duplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A
2MM319WICRTUL N/A Triplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A
2MMC319WICRTUL N/A Triplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A
3MM319WICRTUL N/A Triplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A
3MMC319WICRTUL N/A Triplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A
2MM319WICRQUL N/A Quadruplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 35100 lbf155900 N N/A 46000 lbf204400 N N/A STEEL N/A
2MMC319WICRQUL N/A Quadruplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 31200 lbf138800 N N/A 46000 lbf204400 N N/A Ceramic N/A
3MM319WICRQUL N/A Quadruplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 33800 lbf150400 N N/A 44200 lbf196800 N N/A STEEL N/A
3MMC319WICRQUL N/A Quadruplex N/A 95 mm N/A 7.874 in200 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 30100 lbf133900 N N/A 44200 lbf196800 N N/A Ceramic N/A
2MV9320WICRDUX N/A Duplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MV9320WICRQUX N/A Quadruplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MV9320WICRSUX N/A Single N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MV9320WICRTUX N/A Triplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MVC9320WICRDUX N/A Duplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
2MVC9320WICRQUX N/A Quadruplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
2MVC9320WICRSUX N/A Single N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
2MVC9320WICRTUX N/A Triplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MM9320WICRTUX N/A Triplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
Unit of Measure
« 436 437 438 439 440 »