Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMV9102HXVVDUMFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVDUXFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVQUXFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVSULFS637 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVSUMFS637 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVSUMFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVSUXFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVTUHFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVTULFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVTUMFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMV9102HXVVTUXFS934 N/A Triplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A STEEL N/A
3MMVC9102HXVVDUHFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.945 in24 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVDULFS637 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVDULFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVDUMFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVDUXFS934 N/A Duplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVQUHFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVQULFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVQUMFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVQUXFS934 N/A Quadruplex N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
3MMVC9102HXVVSUHFS934 N/A Single N/A 15 mm N/A 1.2598 in32 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A
Unit of Measure
« 41 42 43 44 45 »