Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 441 442 443 444 445 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV9320WICRTUM N/A Triplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MVC9320WICRTUM N/A Triplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 2.362 in60 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MM9320WICRQUM N/A Quadruplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MMC9320WICRQUM N/A Quadruplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MM9320WICRQUM N/A Quadruplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MMC9320WICRQUM N/A Quadruplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MV9320WICRQUM N/A Quadruplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MVC9320WICRQUM N/A Quadruplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MV9320WICRQUM N/A Quadruplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MVC9320WICRQUM N/A Quadruplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 3.150 in80 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MM9320WICRSUL N/A Single N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MMC9320WICRSUL N/A Single N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MM9320WICRSUL N/A Single N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MMC9320WICRSUL N/A Single N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MV9320WICRSUL N/A Single N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MVC9320WICRSUL N/A Single N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MV9320WICRSUL N/A Single N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MVC9320WICRSUL N/A Single N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 0.787 in20 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MM9320WICRDUL N/A Duplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MMC9320WICRDUL N/A Duplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MM9320WICRDUL N/A Duplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
3MMC9320WICRDUL N/A Duplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 9100 lbf40500 N N/A 9990 lbf44400 N N/A Ceramic N/A
2MV9320WICRDUL N/A Duplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 11000 lbf48800 N N/A 10600 lbf47200 N N/A STEEL N/A
2MVC9320WICRDUL N/A Duplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 15 º N/A 9760 lbf43400 N N/A 10600 lbf47200 N N/A Ceramic N/A
3MV9320WICRDUL N/A Duplex N/A 100 mm N/A 5.512 in140.000 mm N/A 0.787 in20 mm N/A 1.575 in40 mm N/A 25 º N/A 10200 lbf45500 N N/A 9990 lbf44400 N N/A STEEL N/A
Unit of Measure
« 441 442 443 444 445 »