Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 466 467 468 469 470 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMVC9122HXCRQUX N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
3MMVC9122HXCRSUX N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
3MMVC9122HXCRTUX N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
3MV9122WICRDUX N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WICRQUX N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WICRSUX N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WICRTUX N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLDUX N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLQUX N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLSUX N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLTUX N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MVC9122WICRDUX N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
3MVC9122WICRQUX N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
3MVC9122WICRSUX N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
3MVC9122WICRTUX N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
2MMVC99122WNDULFS637 N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A
2MV9122WIPRLDUL N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.8347 in72 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLSUL N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
3MV9122WIPRLDUL N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.8347 in72 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLDUM N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLSUL N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
2MMV9122HXVVDULFS934 N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.0472 in52 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A
2MMV9122HXVVDUMFS934 N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A
2MMV9122HXVVSULFS934 N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A
2MMV9122HXVVSUMFS934 N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A
Unit of Measure
« 466 467 468 469 470 »