Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 466 467 468 469 470 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9122WICRDUL N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLDUH N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.5983 in66 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLDUM N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLQUL N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLQUM N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLSUH N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLSUM N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLTUL N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MV9122WIPRLTUM N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
3MV9122WIPRLDUH N/A Duplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.8898 in48 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLQUH N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 2.2048 in56 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLQUL N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLQUM N/A Quadruplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLSUH N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 4.4096 in112 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLSUM N/A Single N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLTUH N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 1.1024 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLTUL N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MV9122WIPRLTUM N/A Triplex N/A 110 mm N/A 6.6929 in170 mm N/A 1.1024 in28 mm N/A 3.3072 in84 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
2MM9122WICRSUH N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
2MMC9122WICRSUH N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20560 lbf91400 N N/A 24600 lbf109400 N N/A Ceramic N/A
3MM9122WICRSUH N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 21900 lbf97400 N N/A 23200 lbf103200 N N/A STEEL N/A
3MMC9122WICRSUH N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19500 lbf86686 N N/A 23200 lbf103200 N N/A Ceramic N/A
2MV9122WICRSUH N/A Single N/A 110 mm N/A 6.693 in170 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 23100 lbf102700 N N/A 24600 lbf109400 N N/A STEEL N/A
Unit of Measure
« 466 467 468 469 470 »