Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 476 477 478 479 480 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9324WICRDUM N/A Duplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A
2MV9324WICRDUM N/A Duplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A
2MVC9324WICRDUM N/A Duplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A
3MV9324WICRDUM N/A Duplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A
3MVC9324WICRDUM N/A Duplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A
2MM9324WICRTUM N/A Triplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A
2MMC9324WICRTUM N/A Triplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A
3MM9324WICRTUM N/A Triplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A
3MMC9324WICRTUM N/A Triplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A
2MV9324WICRTUM N/A Triplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A
2MVC9324WICRTUM N/A Triplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A
3MV9324WICRTUM N/A Triplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A
3MVC9324WICRTUM N/A Triplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A
2MM9324WICRQUM N/A Quadruplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A
2MMC9324WICRQUM N/A Quadruplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A
3MM9324WICRQUM N/A Quadruplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A
3MMC9324WICRQUM N/A Quadruplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A
2MV9324WICRQUM N/A Quadruplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A
2MVC9324WICRQUM N/A Quadruplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A
3MV9324WICRQUM N/A Quadruplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A
3MVC9324WICRQUM N/A Quadruplex N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A
2MM9324WICRSUL N/A Single N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 15000 lbf66900 N N/A 13900 lbf62000 N N/A STEEL N/A
2MMC9324WICRSUL N/A Single N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13400 lbf59500 N N/A 13900 lbf62000 N N/A Ceramic N/A
3MM9324WICRSUL N/A Single N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 14000 lbf62300 N N/A 13100 lbf58300 N N/A STEEL N/A
3MMC9324WICRSUL N/A Single N/A 120 mm N/A 6.496 in165.000 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55500 N N/A 13100 lbf58300 N N/A Ceramic N/A
Unit of Measure
« 476 477 478 479 480 »