Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 491 492 493 494 495 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9126WICRTUM N/A Triplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A Ceramic N/A
3MM9126WICRTUM N/A Triplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A STEEL N/A
3MMC9126WICRTUM N/A Triplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A Ceramic N/A
2MM9126WICRQUM N/A Quadruplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MMC9126WICRQUM N/A Quadruplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A Ceramic N/A
3MM9126WICRQUM N/A Quadruplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A STEEL N/A
3MMC9126WICRQUM N/A Quadruplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A Ceramic N/A
2MM9126WICRSUL N/A Single N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MMC9126WICRSUL N/A Single N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A Ceramic N/A
3MM9126WICRSUL N/A Single N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A STEEL N/A
3MMC9126WICRSUL N/A Single N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A Ceramic N/A
2MM9126WICRDUL N/A Duplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MMC9126WICRDUL N/A Duplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 15 º N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A Ceramic N/A
3MM9126WICRDUL N/A Duplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A STEEL N/A
3MMC9126WICRDUL N/A Duplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 2.598 in66 mm N/A 25 º N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A Ceramic N/A
2MM9126WICRTUL N/A Triplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MMC9126WICRTUL N/A Triplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 15 º N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A Ceramic N/A
3MM9126WICRTUL N/A Triplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A STEEL N/A
3MMC9126WICRTUL N/A Triplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A Ceramic N/A
2MM9126WICRQUL N/A Quadruplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MMC9126WICRQUL N/A Quadruplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A Ceramic N/A
3MM9126WICRQUL N/A Quadruplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A STEEL N/A
3MMC9126WICRQUL N/A Quadruplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 25 º N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A Ceramic N/A
3MMC9126WICRTUX N/A Triplex N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 3.898 in99 mm N/A 25 º N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A Ceramic N/A
3MMC9126WICRSUX N/A Single N/A 130 mm N/A 7.874 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 25 º N/A 25988 lbf115611 N N/A 30500 lbf135700 N N/A Ceramic N/A
Unit of Measure
« 491 492 493 494 495 »