Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 491 492 493 494 495 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM226WICRSUM N/A Single N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRDUM N/A Duplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRDUM N/A Duplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRDUM N/A Duplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRDUM N/A Duplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRTUM N/A Triplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRTUM N/A Triplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRTUM N/A Triplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRTUM N/A Triplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRQUM N/A Quadruplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRQUM N/A Quadruplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRQUM N/A Quadruplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRQUM N/A Quadruplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRSUL N/A Single N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRSUL N/A Single N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRSUL N/A Single N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRSUL N/A Single N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRDUL N/A Duplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRDUL N/A Duplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRDUL N/A Duplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRDUL N/A Duplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRTUL N/A Triplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRTUL N/A Triplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRTUL N/A Triplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRTUL N/A Triplex N/A 130 mm N/A 9.055 in230.000 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
Unit of Measure
« 491 492 493 494 495 »