Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV9303WICRQUL N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
3MVC9303WICRQUL N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A
2MM9303WICRQUL N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMC9303WICRQUL N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
3MM9303WICRQUL N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
3MMC9303WICRQUL N/A Quadruplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 1.102 in28 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A
3MM9303WI TUM N/A Triplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.827 in21 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
3MM9303WI DUM N/A Duplex N/A 17 mm N/A 1.181 in30 mm N/A 0.276 in7 mm N/A 0.551 in14 mm N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A
2MV9303WICRDUMFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A
3MMV9303HXVVDUMFS637 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 2.5983 in66 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A STEEL N/A
3MMV9303HXVVSULFS934 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A STEEL N/A
2MMV9303HXVVDUHFS934 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVDULFS934 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVDUMFS934 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVQUHFS934 N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVQULFS934 N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVQUMFS934 N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVSUHFS934 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 1.1024 in28 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVSULFS934 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVSUMFS934 N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVTUHFS934 N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.2756 in7 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVTULFS934 N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMV9303HXVVTUMFS934 N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A STEEL N/A
2MMVC9303HXVVDUHFS934 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.8268 in21 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
2MMVC9303HXVVDULFS545 N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 0.5512 in14 mm N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A
Unit of Measure
« 56 57 58 59 60 »