Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MVC9304WICRTUH N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A
3MV9304WICRTUH N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A
3MVC9304WICRTUH N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A
2MM9304WICRTUH N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A
2MMC9304WICRTUH N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A
3MM9304WICRTUH N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A
3MMC9304WICRTUH N/A Triplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A
2MV9304WICRQUH N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A
2MVC9304WICRQUH N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A
3MV9304WICRQUH N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A
3MVC9304WICRQUH N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A
2MM9304WICRQUH N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A
2MMC9304WICRQUH N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A
3MM9304WICRQUH N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A
3MMC9304WICRQUH N/A Quadruplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A
2MV9304WICRSUM N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A
2MVC9304WICRSUM N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A
3MV9304WICRSUM N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A
3MVC9304WICRSUM N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A
2MM9304WICRSUM N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A
2MMC9304WICRSUM N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A
3MM9304WICRSUM N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 920 lbf4360 N N/A 1730 lbf7700 N N/A STEEL N/A
3MMC9304WICRSUM N/A Single N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 870 lbf3880 N N/A 1730 lbf7700 N N/A Ceramic N/A
2MV9304WICRDUM N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1020 lbf4560 N N/A 1820 lbf8080 N N/A STEEL N/A
2MVC9304WICRDUM N/A Duplex N/A 20 mm N/A 1.457 in37 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 910 lbf4050 N N/A 1820 lbf8080 N N/A Ceramic N/A
Unit of Measure
« 76 77 78 79 80 »