Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV204WIPRLSUM N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MM204WICR N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.9448 in24 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MM204WICRDULFS637 N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MMV204WICRDUL N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.5748 in40 mm N/A 15 º N/A 1610 lbf7160 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLDUH N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.8898 in48 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLDUM N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLQUH N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLQUL N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLQUM N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLSUH N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLTUH N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLTUL N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
2MV204WIPRLTUM N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 1810 lbf8100 N N/A 3620 lbf16100 N N/A STEEL N/A
3MV204WIPRLDUH N/A Duplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.7874 in20 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
3MV204WIPRLQUH N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
3MV204WIPRLQUL N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
3MV204WIPRLQUM N/A Quadruplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
3MV204WIPRLSUH N/A Single N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
3MV204WIPRLTUH N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
3MV204WIPRLTUL N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
3MV204WIPRLTUM N/A Triplex N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 25 º N/A 1730 lbf7700 N N/A 3490 lbf15500 N N/A STEEL N/A
2MM304WICRSUH N/A Single N/A 20 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2200 lbf10000 N N/A 4840 lbf21500 N N/A STEEL N/A
2MMC304WICRSUH N/A Single N/A 20 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 15 º N/A 2000 lbf8900 N N/A 4840 lbf21500 N N/A Ceramic N/A
3MM304WICRSUH N/A Single N/A 20 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 2160 lbf9650 N N/A 4700 lbf20900 N N/A STEEL N/A
3MMC304WICRSUH N/A Single N/A 20 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 0.591 in15 mm N/A 25 º N/A 1930 lbf8590 N N/A 4700 lbf20900 N N/A Ceramic N/A
Unit of Measure
« 91 92 93 94 95 »