Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99272 N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 0.563 in14.3 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
99273 N/A 2.746 in69.748 mm N/A 2.74 in69.596 mm N/A 0.938 in23.825 mm N/A 3.065 in77.851 mm N/A Stainless steel N/A
99274 N/A 2.751 in69.875 mm N/A 2.745 in69.723 mm N/A 0.938 in23.825 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
99275 N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 0.938 in23.825 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
99276 N/A 2.759 in70.079 mm N/A 2.753 in69.926 mm N/A 0.945 in24.003 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
99281 N/A 2.815 in71.501 mm N/A 2.809 in71.349 mm N/A 0.688 in17.475 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A
99282 N/A 2.844 in72.238 mm N/A 2.838 in72.085 mm N/A 0.656 in16.662 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A
99284 N/A 2.835 in72.009 mm N/A 2.828 in71.831 mm N/A 0.875 in22.225 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A
99286 N/A 2.872 in72.949 mm N/A 2.866 in72.796 mm N/A 0.938 in23.825 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A
99287 N/A 2.879 in73.127 mm N/A 2.873 in72.974 mm N/A 0.938 in23.825 mm N/A 3.219 in81.763 mm N/A Stainless steel N/A
99289 N/A 2.956 in75.082 mm N/A 2.95 in74.93 mm N/A 0.689 in17.501 mm N/A 3.272 in83.109 mm N/A Stainless steel N/A
99290 N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.641 in16.281 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A
99291 N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.625 in15.875 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A
99293 N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.938 in23.825 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A
99294 N/A 2.956 in75.082 mm N/A 2.95 in74.93 mm N/A 1.024 in26.01 mm N/A 3.305 in83.947 mm N/A Stainless steel N/A
99296 N/A 3.003 in76.276 mm N/A 2.997 in76.124 mm N/A 0.938 in23.825 mm N/A 3.24 in82.296 mm N/A Stainless steel N/A
99298 N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.688 in17.475 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A
99299 N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 1 in25.4 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A
99300 N/A 3.006 in76.352 mm N/A 3 in76.2 mm N/A 1 in25.4 mm N/A 3.453 in87.706 mm N/A Stainless steel N/A
99303 N/A 3.006 in76.352 mm N/A 3 in76.2 mm N/A 0.813 in20.65 mm N/A 3.345 in84.963 mm N/A Stainless steel N/A
99306 N/A 3.071 in78.003 mm N/A 3.064 in77.826 mm N/A 0.875 in22.225 mm N/A 3.468 in88.087 mm N/A Stainless steel N/A
99307 N/A 3.132 in79.553 mm N/A 3.124 in79.35 mm N/A 0.709 in18.009 mm N/A 3.525 in89.535 mm N/A Stainless steel N/A
99311 N/A 3.126 in79.4 mm N/A 3.12 in79.248 mm N/A 0.813 in20.65 mm N/A 3.531 in89.687 mm N/A Stainless steel N/A
99312 N/A 3.126 in79.4 mm N/A 3.12 in79.248 mm N/A 1 in25.4 mm N/A 3.531 in89.687 mm N/A Stainless steel N/A
99313 N/A 3.15 in80.01 mm N/A 3.142 in79.807 mm N/A 0.886 in22.504 mm N/A 3.54 in89.916 mm N/A Stainless steel N/A
Unit of Measure
1 2 3 4 5 »