CAD (0)
  • Cart is empty
Redi Sleeves
1 - 25 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size Maximum (in)

Shaft Size Maximum (mm)

Shaft Size Minimum (in)

Shaft Size Minimum (mm)

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 0.563 in14.3 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
N/A 2.746 in69.748 mm N/A 2.74 in69.596 mm N/A 0.938 in23.825 mm N/A 3.065 in77.851 mm N/A Stainless steel N/A
N/A 2.751 in69.875 mm N/A 2.745 in69.723 mm N/A 0.938 in23.825 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 0.938 in23.825 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
N/A 2.759 in70.079 mm N/A 2.753 in69.926 mm N/A 0.945 in24.003 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
N/A 2.815 in71.501 mm N/A 2.809 in71.349 mm N/A 0.688 in17.475 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A
N/A 2.844 in72.238 mm N/A 2.838 in72.085 mm N/A 0.656 in16.662 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A
N/A 2.835 in72.009 mm N/A 2.828 in71.831 mm N/A 0.875 in22.225 mm N/A 3.225 in81.915 mm N/A Stainless steel N/A
N/A 2.872 in72.949 mm N/A 2.866 in72.796 mm N/A 0.938 in23.825 mm N/A 3.188 in80.975 mm N/A Stainless steel N/A
N/A 2.879 in73.127 mm N/A 2.873 in72.974 mm N/A 0.938 in23.825 mm N/A 3.219 in81.763 mm N/A Stainless steel N/A
N/A 2.956 in75.082 mm N/A 2.95 in74.93 mm N/A 0.689 in17.501 mm N/A 3.272 in83.109 mm N/A Stainless steel N/A
N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.641 in16.281 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A
N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.625 in15.875 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A
N/A 2.943 in74.752 mm N/A 2.937 in74.6 mm N/A 0.938 in23.825 mm N/A 3.344 in84.938 mm N/A Stainless steel N/A
N/A 2.956 in75.082 mm N/A 2.95 in74.93 mm N/A 1.024 in26.01 mm N/A 3.305 in83.947 mm N/A Stainless steel N/A
N/A 3.003 in76.276 mm N/A 2.997 in76.124 mm N/A 0.938 in23.825 mm N/A 3.24 in82.296 mm N/A Stainless steel N/A
N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 0.688 in17.475 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A
N/A 2.996 in76.098 mm N/A 2.99 in75.946 mm N/A 1 in25.4 mm N/A 3.359 in85.319 mm N/A Stainless steel N/A
N/A 3.006 in76.352 mm N/A 3 in76.2 mm N/A 1 in25.4 mm N/A 3.453 in87.706 mm N/A Stainless steel N/A
N/A 3.006 in76.352 mm N/A 3 in76.2 mm N/A 0.813 in20.65 mm N/A 3.345 in84.963 mm N/A Stainless steel N/A
N/A 3.071 in78.003 mm N/A 3.064 in77.826 mm N/A 0.875 in22.225 mm N/A 3.468 in88.087 mm N/A Stainless steel N/A
N/A 3.132 in79.553 mm N/A 3.124 in79.35 mm N/A 0.709 in18.009 mm N/A 3.525 in89.535 mm N/A Stainless steel N/A
N/A 3.126 in79.4 mm N/A 3.12 in79.248 mm N/A 0.813 in20.65 mm N/A 3.531 in89.687 mm N/A Stainless steel N/A
N/A 3.126 in79.4 mm N/A 3.12 in79.248 mm N/A 1 in25.4 mm N/A 3.531 in89.687 mm N/A Stainless steel N/A
N/A 3.15 in80.01 mm N/A 3.142 in79.807 mm N/A 0.886 in22.504 mm N/A 3.54 in89.916 mm N/A Stainless steel N/A
1 - 25 of 263 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »