Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99262 N/A 2.631 in66.827 mm N/A 2.625 in66.675 mm N/A 0.938 in23.825 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A
99264 N/A 2.627 in66.726 mm N/A 2.621 in66.573 mm N/A 0.906 in23.012 mm N/A 3.047 in77.394 mm N/A Stainless steel N/A
99266 N/A 2.677 in67.996 mm N/A 2.67 in67.818 mm N/A 0.875 in22.225 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
99267 N/A 2.753 in69.926 mm N/A 2.747 in69.774 mm N/A 1.625 in41.275 mm N/A 3.075 in78.105 mm N/A Stainless steel N/A
99269 N/A 2.756 in70.002 mm N/A 2.75 in69.85 mm N/A 1.25 in31.75 mm N/A 3.125 in79.375 mm N/A Stainless steel N/A
99537 N/A 5.379 in136.627 mm N/A 5.371 in136.423 mm N/A 1 in25.4 mm N/A 5.875 in149.225 mm N/A Stainless steel N/A
99549 N/A 5.506 in139.852 mm N/A 5.498 in139.649 mm N/A 1 in25.4 mm N/A 5.938 in150.825 mm N/A Stainless steel N/A
99550 N/A 5.506 in139.852 mm N/A 5.498 in139.649 mm N/A 0.705 in17.907 mm N/A 5.938 in150.825 mm N/A Stainless steel N/A
99552 N/A 5.516 in140.106 mm N/A 5.508 in139.903 mm N/A 1 in25.4 mm N/A 5.945 in151.003 mm N/A Stainless steel N/A
99560 N/A 5.629 in142.977 mm N/A 5.621 in142.773 mm N/A 1 in25.4 mm N/A 6.188 in157.175 mm N/A Stainless steel N/A
99562 N/A 5.734 in145.644 mm N/A 5.726 in145.44 mm N/A 0.75 in19.05 mm N/A 6.1 in154.94 mm N/A Stainless steel N/A
99571 N/A 5.709 in145.009 mm N/A 5.699 in144.755 mm N/A 0.875 in22.225 mm N/A 6.1 in154.94 mm N/A Stainless steel N/A
99575 N/A 5.754 in146.152 mm N/A 5.746 in145.948 mm N/A 1 in25.4 mm N/A 6.18 in156.972 mm N/A Stainless steel N/A
99587 N/A 5.879 in149.327 mm N/A 5.871 in149.123 mm N/A 1.25 in31.75 mm N/A 6.188 in157.175 mm N/A Stainless steel N/A
99595 N/A 5.905 in149.987 mm N/A 5.895 in149.733 mm N/A 1.181 in29.997 mm N/A 6.26 in159.004 mm N/A Stainless steel N/A
99596 N/A 5.942 in150.927 mm N/A 5.934 in150.724 mm N/A 1.125 in28.575 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A
99599 N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 1.25 in31.75 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A
99601 N/A 6.003 in152.476 mm N/A 5.995 in152.273 mm N/A 0.75 in19.05 mm N/A 6.36 in161.544 mm N/A Stainless steel N/A
99605 N/A 6.068 in154.127 mm N/A 6.058 in153.873 mm N/A 1.181 in29.997 mm N/A 6.375 in161.925 mm N/A Stainless steel N/A
99606 N/A 6.102 in154.991 mm N/A 6.092 in154.737 mm N/A 1.181 in29.997 mm N/A 6.5 in165.1 mm N/A Stainless steel N/A
99620 N/A 6.208 in157.683 mm N/A 6.198 in157.429 mm N/A 1.063 in27 mm N/A 6.625 in168.275 mm N/A Stainless steel N/A
99625 N/A 6.255 in158.877 mm N/A 6.245 in158.623 mm N/A 1.25 in31.75 mm N/A 6.625 in168.275 mm N/A Stainless steel N/A
99630 N/A 6.299 in159.995 mm N/A 6.289 in159.741 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless steel N/A
99640 N/A 6.693 in170.002 mm N/A 6.683 in169.748 mm N/A 1.496 in37.998 mm N/A 7.188 in182.575 mm N/A Stainless steel N/A
99650 N/A 6.505 in165.227 mm N/A 6.495 in164.973 mm N/A 1.25 in31.75 mm N/A 7 in177.8 mm N/A Stainless steel N/A
Unit of Measure
« 6 7 8 9 10 »