Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99315 N/A 3.153 in80.086 mm N/A 3.146 in79.908 mm N/A 0.945 in24.003 mm N/A 3.543 in89.992 mm N/A Stainless steel N/A
99317 N/A 3.153 in80.086 mm N/A 3.146 in79.908 mm N/A 0.59 in14.986 mm N/A 3.543 in89.992 mm N/A Stainless steel N/A
99322 N/A 3.253 in82.626 mm N/A 3.247 in82.474 mm N/A 1 in25.4 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A
99323 N/A 3.254 in82.652 mm N/A 3.248 in82.499 mm N/A 0.725 in18.415 mm N/A 3.585 in91.059 mm N/A Stainless steel N/A
99324 N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 0.719 in18.263 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A
99325 N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 1 in25.4 mm N/A 3.594 in91.288 mm N/A Stainless steel N/A
99326 N/A 3.256 in82.702 mm N/A 3.25 in82.55 mm N/A 0.875 in22.225 mm N/A 3.585 in91.059 mm N/A Stainless steel N/A
99328 N/A 3.231 in82.067 mm N/A 3.225 in81.915 mm N/A 0.85 in21.59 mm N/A 3.587 in91.11 mm N/A Stainless steel N/A
99331 N/A 3.313 in84.15 mm N/A 3.307 in83.998 mm N/A 1 in25.4 mm N/A 3.688 in93.675 mm N/A Stainless steel N/A
99332 N/A 3.347 in85.014 mm N/A 3.337 in84.76 mm N/A 0.827 in21.006 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A
99333 N/A 3.346 in84.988 mm N/A 3.337 in84.76 mm N/A 0.984 in24.994 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A
99334 N/A 3.346 in84.988 mm N/A 3.338 in84.785 mm N/A 1.25 in31.75 mm N/A 3.7 in93.98 mm N/A Stainless steel N/A
99337 N/A 3.379 in85.827 mm N/A 3.373 in85.674 mm N/A 1 in25.4 mm N/A 3.688 in93.675 mm N/A Stainless steel N/A
99339 N/A 3.441 in87.401 mm N/A 3.435 in87.249 mm N/A 0.906 in23.012 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A
99340 N/A 3.483 in88.468 mm N/A 3.477 in88.316 mm N/A 0.906 in23.012 mm N/A 3.835 in97.409 mm N/A Stainless steel N/A
99346 N/A 3.503 in88.976 mm N/A 3.497 in88.824 mm N/A 0.813 in20.65 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A
99347 N/A 3.506 in89.052 mm N/A 3.5 in88.9 mm N/A 0.5 in12.7 mm N/A 3.827 in97.206 mm N/A Stainless steel N/A
99349 N/A 3.507 in89.078 mm N/A 3.501 in88.925 mm N/A 0.811 in20.599 mm N/A 3.842 in97.587 mm N/A Stainless steel N/A
99350 N/A 3.506 in89.052 mm N/A 3.5 in88.9 mm N/A 1 in25.4 mm N/A 3.844 in97.638 mm N/A Stainless steel N/A
99351 N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.906 in23.012 mm N/A 4 in101.6 mm N/A Stainless steel N/A
99352 N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.538 in13.665 mm N/A 4 in101.6 mm N/A Stainless steel N/A
99353 N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 0.665 in16.891 mm N/A 4 in101.6 mm N/A Stainless steel N/A
99354 N/A 3.546 in90.068 mm N/A 3.54 in89.916 mm N/A 1.102 in27.991 mm N/A 4 in101.6 mm N/A Stainless steel N/A
99356 N/A 3.566 in90.576 mm N/A 3.56 in90.424 mm N/A 1 in25.4 mm N/A 3.9 in99.06 mm N/A Stainless steel N/A
99359 N/A 3.691 in93.751 mm N/A 3.685 in93.599 mm N/A 0.938 in23.825 mm N/A 4.025 in102.235 mm N/A Stainless steel N/A
Unit of Measure
1 2 3 4 5 »