Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99434 N/A 4.331 in110.007 mm N/A 4.322 in109.779 mm N/A 0.589 in14.961 mm N/A 4.921 in124.993 mm N/A Stainless steel N/A
99435 N/A 4.335 in110.109 mm N/A 4.327 in109.906 mm N/A 0.65 in16.51 mm N/A 4.921 in124.993 mm N/A Stainless steel N/A
99437 N/A 4.378 in111.201 mm N/A 4.37 in110.998 mm N/A 1 in25.4 mm N/A 4.75 in120.65 mm N/A Stainless steel N/A
99438 N/A 4.409 in111.989 mm N/A 4.401 in111.785 mm N/A 0.886 in22.504 mm N/A 4.75 in120.65 mm N/A Stainless steel N/A
99439 N/A 4.442 in112.827 mm N/A 4.434 in112.624 mm N/A 1.142 in29.007 mm N/A 4.813 in122.25 mm N/A Stainless steel N/A
99450 N/A 4.504 in114.402 mm N/A 4.496 in114.198 mm N/A 1 in25.4 mm N/A 5 in127 mm N/A Stainless steel N/A
99452 N/A 4.531 in115.087 mm N/A 4.523 in114.884 mm N/A 0.938 in23.825 mm N/A 5 in127 mm N/A Stainless steel N/A
99463 N/A 4.629 in117.577 mm N/A 4.621 in117.373 mm N/A 1.25 in31.75 mm N/A 5.063 in128.6 mm N/A Stainless steel N/A
99465 N/A 4.629 in117.577 mm N/A 4.621 in117.373 mm N/A 0.625 in15.875 mm N/A 5 in127 mm N/A Stainless steel N/A
99468 N/A 4.693 in119.202 mm N/A 4.685 in118.999 mm N/A 1 in25.4 mm N/A 5.062 in128.575 mm N/A Stainless steel N/A
99471 N/A 4.728 in120.091 mm N/A 4.72 in119.888 mm N/A 0.433 in10.998 mm N/A 5.11 in129.794 mm N/A Stainless steel N/A
99472 N/A 4.807 in122.098 mm N/A 4.801 in121.945 mm N/A 0.945 in24.003 mm N/A 5.177 in131.496 mm N/A Stainless steel N/A
99473 N/A 4.728 in120.091 mm N/A 4.72 in119.888 mm N/A 0.984 in24.994 mm N/A 5.11 in129.794 mm N/A Stainless steel N/A
99475 N/A 4.754 in120.752 mm N/A 4.746 in120.548 mm N/A 0.75 in19.05 mm N/A 5.25 in133.35 mm N/A Stainless steel N/A
99487 N/A 4.879 in123.927 mm N/A 4.871 in123.723 mm N/A 0.752 in19.101 mm N/A 5.252 in133.401 mm N/A Stainless steel N/A
99490 N/A 4.925 in125.095 mm N/A 4.917 in124.892 mm N/A 0.551 in13.995 mm N/A 5.402 in137.211 mm N/A Stainless steel N/A
99491 N/A 5.125 in130.175 mm N/A 5.117 in129.972 mm N/A 0.996 in25.298 mm N/A 5.492 in139.497 mm N/A Stainless steel N/A
99492 N/A 4.925 in125.095 mm N/A 4.917 in124.892 mm N/A 1.26 in32.004 mm N/A 5.4 in137.16 mm N/A Stainless steel N/A
99494 N/A 5.118 in129.997 mm N/A 5.11 in129.794 mm N/A 0.938 in23.825 mm N/A 5.493 in139.522 mm N/A Stainless steel N/A
99498 N/A 5.006 in127.152 mm N/A 4.998 in126.949 mm N/A 0.875 in22.225 mm N/A 5.4 in137.16 mm N/A Stainless steel N/A
99499 N/A 5.006 in127.152 mm N/A 4.998 in126.949 mm N/A 1 in25.4 mm N/A 5.406 in137.312 mm N/A Stainless steel N/A
99501 N/A 5.006 in127.152 mm N/A 4.998 in126.949 mm N/A 1 in25.4 mm N/A 5.39 in136.906 mm N/A Stainless steel N/A
99513 N/A 5.128 in130.251 mm N/A 5.120 in130.048 mm N/A 1 in25.4 mm N/A 5.5 in139.7 mm N/A Stainless steel N/A
99525 N/A 5.254 in133.452 mm N/A 5.246 in133.248 mm N/A 1 in25.4 mm N/A 5.56 in141.224 mm N/A Stainless steel N/A
99533 N/A 5.315 in135.001 mm N/A 5.307 in134.798 mm N/A 1 in25.4 mm N/A 5.735 in145.669 mm N/A Stainless steel N/A
Unit of Measure
1 2 3 4 5 »