Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99149 N/A 1.503 in38.176 mm N/A 1.497 in38.024 mm N/A 0.688 in17.475 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A
99150 N/A 1.503 in38.176 mm N/A 1.497 in38.024 mm N/A 0.5 in12.7 mm N/A 1.781 in45.237 mm N/A Stainless steel N/A
99152 N/A 1.526 in38.76 mm N/A 1.52 in38.608 mm N/A 0.563 in14.3 mm N/A 1.859 in47.219 mm N/A Stainless steel N/A
99153 N/A 1.575 in40.005 mm N/A 1.569 in39.853 mm N/A 0.509 in12.929 mm N/A 1.85 in46.99 mm N/A Stainless steel N/A
99155 N/A 1.555 in39.497 mm N/A 1.549 in39.345 mm N/A 0.563 in14.3 mm N/A 1.859 in47.219 mm N/A Stainless steel N/A
99156 N/A 1.565 in39.751 mm N/A 1.559 in39.599 mm N/A 0.688 in17.475 mm N/A 1.859 in47.219 mm N/A Stainless steel N/A
99157 N/A 1.578 in40.081 mm N/A 1.572 in39.929 mm N/A 0.63 in16.002 mm N/A 1.85 in46.99 mm N/A Stainless steel N/A
99159 N/A 1.572 in39.929 mm N/A 1.566 in39.776 mm N/A 0.75 in19.05 mm N/A 1.859 in47.219 mm N/A Stainless steel N/A
99160 N/A 1.608 in40.843 mm N/A 1.602 in40.691 mm N/A 0.641 in16.281 mm N/A 1.938 in49.225 mm N/A Stainless steel N/A
99161 N/A 1.628 in41.351 mm N/A 1.622 in41.199 mm N/A 0.438 in11.125 mm N/A 1.875 in47.625 mm N/A Stainless steel N/A
99162 N/A 1.628 in41.351 mm N/A 1.623 in41.224 mm N/A 0.688 in17.475 mm N/A 1.875 in47.625 mm N/A Stainless steel N/A
99163 N/A 1.614 in40.996 mm N/A 1.608 in40.843 mm N/A 0.625 in15.875 mm N/A 1.938 in49.225 mm N/A Stainless steel N/A
99165 N/A 1.659 in42.139 mm N/A 1.653 in41.986 mm N/A 0.689 in17.501 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A
99166 N/A 1.654 in42.012 mm N/A 1.647 in41.834 mm N/A 0.571 in14.503 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A
99167 N/A 1.691 in42.951 mm N/A 1.685 in42.799 mm N/A 0.438 in11.125 mm N/A 1.906 in48.412 mm N/A Stainless steel N/A
99168 N/A 1.69 in42.926 mm N/A 1.684 in42.774 mm N/A 0.688 in17.475 mm N/A 1.906 in48.412 mm N/A Stainless steel N/A
99169 N/A 1.654 in42.012 mm N/A 1.647 in41.834 mm N/A 0.688 in17.475 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A
99170 N/A 1.742 in44.247 mm N/A 1.736 in44.094 mm N/A 0.5 in12.7 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A
99171 N/A 1.721 in43.713 mm N/A 1.715 in43.561 mm N/A 0.688 in17.475 mm N/A 2.031 in51.587 mm N/A Stainless steel N/A
99172 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.5 in12.7 mm N/A 2.055 in52.197 mm N/A Stainless steel N/A
99174 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.688 in17.475 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A
99175 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.875 in22.225 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A
99176 N/A 1.767 in44.882 mm N/A 1.761 in44.729 mm N/A 0.688 in17.475 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A
99177 N/A 1.775 in45.085 mm N/A 1.769 in44.933 mm N/A 0.669 in16.993 mm N/A 2.087 in53.01 mm N/A Stainless steel N/A
99179 N/A 1.784 in45.314 mm N/A 1.778 in45.161 mm N/A 0.8 in20.32 mm N/A 2.125 in53.975 mm N/A Stainless steel N/A
Unit of Measure
« 6 7 8 9 10 »