Print Back
Redi Sleeves
Seal_REDI-SLEEVE
Redi-Sleeve 2D Dimensional
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size Maximum

Shaft Size Minimum

Overall Width

Flanged Outside Diameter

Material

CAD

99180 N/A 1.753 in44.526 mm N/A 1.747 in44.374 mm N/A 0.625 in15.875 mm N/A 2.063 in52.4 mm N/A Stainless steel N/A
99181 N/A 1.815 in46.101 mm N/A 1.809 in45.949 mm N/A 0.688 in17.475 mm N/A 2.156 in54.762 mm N/A Stainless steel N/A
99182 N/A 1.693 in43.002 mm N/A 1.687 in42.85 mm N/A 0.625 in15.875 mm N/A 1.906 in48.412 mm N/A Stainless steel N/A
99184 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.516 in13.106 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A
99185 N/A 1.863 in47.32 mm N/A 1.857 in47.168 mm N/A 0.688 in17.475 mm N/A 2.156 in54.762 mm N/A Stainless steel N/A
99186 N/A 1.872 in47.549 mm N/A 1.866 in47.396 mm N/A 1.025 in26.035 mm N/A 2.187 in55.55 mm N/A Stainless steel N/A
99187 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.688 in17.475 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A
99188 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.415 in10.541 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A
99189 N/A 1.893 in48.082 mm N/A 1.887 in47.93 mm N/A 0.668 in16.967 mm N/A 2.205 in56.007 mm N/A Stainless steel N/A
99190 N/A 1.878 in47.701 mm N/A 1.872 in47.549 mm N/A 0.295 in7.493 mm N/A 2.203 in55.956 mm N/A Stainless steel N/A
99192 N/A 1.915 in48.641 mm N/A 1.909 in48.489 mm N/A 0.5 in12.7 mm N/A 2.219 in56.363 mm N/A Stainless steel N/A
99193 N/A 1.94 in49.276 mm N/A 1.934 in49.124 mm N/A 0.688 in17.475 mm N/A 2.219 in56.363 mm N/A Stainless steel N/A
99196 N/A 1.971 in50.063 mm N/A 1.965 in49.911 mm N/A 0.688 in17.475 mm N/A 2.244 in56.998 mm N/A Stainless steel N/A
99198 N/A 1.983 in50.368 mm N/A 1.977 in50.216 mm N/A 0.704 in17.882 mm N/A 2.313 in58.75 mm N/A Stainless steel N/A
99199 N/A 2.003 in50.876 mm N/A 1.997 in50.724 mm N/A 0.688 in17.475 mm N/A 2.406 in61.112 mm N/A Stainless steel N/A
99200 N/A 2.003 in50.876 mm N/A 1.997 in50.724 mm N/A 1 in25.4 mm N/A 2.406 in61.112 mm N/A Stainless steel N/A
99204 N/A 2.047 in51.994 mm N/A 2.041 in51.841 mm N/A 0.625 in15.875 mm N/A 2.469 in62.713 mm N/A Stainless steel N/A
99205 N/A 2.063 in52.4 mm N/A 2.057 in52.248 mm N/A 0.938 in23.825 mm N/A 2.469 in62.713 mm N/A Stainless steel N/A
99210 N/A 2.128 in54.051 mm N/A 2.123 in53.924 mm N/A 0.75 in19.05 mm N/A 2.422 in61.519 mm N/A Stainless steel N/A
99212 N/A 2.13 in54.102 mm N/A 2.124 in53.95 mm N/A 0.938 in23.825 mm N/A 2.422 in61.519 mm N/A Stainless steel N/A
99215 N/A 2.168 in55.067 mm N/A 2.162 in54.915 mm N/A 0.905 in22.987 mm N/A 2.441 in62.001 mm N/A Stainless steel N/A
99218 N/A 2.192 in55.677 mm N/A 2.186 in55.524 mm N/A 0.938 in23.825 mm N/A 2.5 in63.5 mm N/A Stainless steel N/A
99219 N/A 2.286 in58.064 mm N/A 2.28 in57.912 mm N/A 0.938 in23.825 mm N/A 2.598 in65.989 mm N/A Stainless steel N/A
99220 N/A 2.205 in56.007 mm N/A 2.197 in55.804 mm N/A 0.625 in15.875 mm N/A 2.5 in63.5 mm N/A Stainless steel N/A
99225 N/A 2.255 in57.277 mm N/A 2.249 in57.125 mm N/A 0.938 in23.825 mm N/A 2.531 in64.287 mm N/A Stainless steel N/A
Unit of Measure
« 6 7 8 9 10 »