Print Back
    Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.

    Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.

    The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.

    Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.

    Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
    The Lovejoy Grid Spacer coupling is an ideal coupling for applications where there is a requirement for some vibration dampening in installations that are not close coupled. This means some amount of gap, or BSE exists between the driver and driven equipment shafts.

    All Lovejoy Grid Spacer Couplings are supplied with Horizontal Split Covers. The split cover design allows for quick access to the grid spring for ease of maintenance or grid spring replacement. The Horizontal Split Cover is also ideal for applications where there may be some constraints on the diameter of the coupling.
Features:
  • Designed for ease of maintenance and grid spring replacement
  • High tensile grid springs ensure superior coupling performance and longer coupling life
  • Split covers allow for easy access to grid springs
  • Interchangeable with industry standard grid couplings
Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric
Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric-2
Unit of Measure
1 

Part Number

Description 

Set Screw Style Coupling Size (Dimension T)

Lovejoy® Grid Coupling Size

Length thru Bore

Outside Diameter 

Max. Bore (Dimensions ID1/ID2)

CAD

69790406281 N/A 1020-SPCR HUB-S=1.625-W/HDWR N/A 8-32 N/A 1020 N/A 1.620 in41.15 mm N/A 4.000 in101.60 mm N/A 1.380 in35.00 mm N/A
69790406282 N/A 1020-SPCR HUB-S=2.062-W/HDWR N/A 8-32 N/A 1020 N/A 2.060 in52.32 mm N/A 4.000 in101.60 mm N/A 1.380 in35.00 mm N/A
69790406283 N/A 1020-SPCR HUB-S=2.375-W/HDWR N/A 8-32 N/A 1020 N/A 2.370 in60.20 mm N/A 4.000 in101.60 mm N/A 1.380 in35.00 mm N/A
69790406284 N/A 1030-SPCR HUB-S=1.625-W/HDWR N/A 8-32 N/A 1030 N/A 1.620 in41.15 mm N/A 4.380 in111.25 mm N/A 1.630 in41 mm N/A
69790406285 N/A 1030-SPCR HUB-S=2.062-W/HDWR N/A 8-32 N/A 1030 N/A 2.060 in52.32 mm N/A 4.380 in111.25 mm N/A 1.630 in41 mm N/A
69790406286 N/A 1030-SPCR HUB-S=2.375-W/HDWR N/A 8-32 N/A 1030 N/A 2.370 in60.20 mm N/A 4.380 in111.25 mm N/A 1.630 in41 mm N/A
69790406287 N/A 1030-SPCR HUB-S=3.500-W/HDWR N/A 8-32 N/A 1030 N/A 3.50 in88.90 mm N/A 4.380 in111.25 mm N/A 1.630 in41 mm N/A
69790406288 N/A 1040-SPCR HUB-S=1.625-W/HDWR N/A 10-24 N/A 1040 N/A 1.620 in41.15 mm N/A 4.620 in117.35 mm N/A 2.130 in54.00 mm N/A
69790406289 N/A 1040-SPCR HUB-S=2.062-W/HDWR N/A 10-24 N/A 1040 N/A 2.060 in52.32 mm N/A 4.620 in117.35 mm N/A 2.130 in54.00 mm N/A
69790406290 N/A 1040-SPCR HUB-S=2.375-W/HDWR N/A 10-24 N/A 1040 N/A 2.370 in60.20 mm N/A 4.620 in117.35 mm N/A 2.130 in54.00 mm N/A
69790406291 N/A 1040-SPCR HUB-S=3.344-W/HDWR N/A 10-24 N/A 1040 N/A 3.344 in84.94 mm N/A 4.620 in117.35 mm N/A 2.130 in54.00 mm N/A
69790406292 N/A 1040-SPCR HUB-S=3.500-W/HDWR N/A 10-24 N/A 1040 N/A 3.50 in88.90 mm N/A 4.620 in117.35 mm N/A 2.130 in54.00 mm N/A
69790406293 N/A 1050-SPCR HUB-S=2.062-W/HDWR N/A 10-24 N/A 1050 N/A 2.062 in52.32 mm N/A 5.440 in138.18 mm N/A 2.380 in60.00 mm N/A
69790406294 N/A 1050-SPCR HUB-S=2.375-W/HDWR N/A 10-24 N/A 1050 N/A 2.375 in60.20 mm N/A 5.440 in138.18 mm N/A 2.380 in60.00 mm N/A
69790406295 N/A 1050-SPCR HUB-S=3.344-W/HDWR N/A 10-24 N/A 1050 N/A 3.344 in84.94 mm N/A 5.440 in138.18 mm N/A 2.380 in60.00 mm N/A
69790406296 N/A 1050-SPCR HUB-S=3.500-W/HDWR N/A 10-24 N/A 1050 N/A 3.50 in88.90 mm N/A 5.440 in138.18 mm N/A 2.380 in60.00 mm N/A
69790406297 N/A 1060-SPCR HUB-S=2.344-W/HDWR N/A 10-24 N/A 1060 N/A 2.344 in59.54 mm N/A 5.940 in150.88 mm N/A 2.880 in73 mm N/A
69790406298 N/A 1060-SPCR HUB-S=3.469-W/HDWR N/A 10-24 N/A 1070 N/A 3.469 in88.11 mm N/A 5.940 in150.88 mm N/A 2.880 in73 mm N/A
69790406299 N/A 1070-SPCR HUB-S=2.344-W/HDWR N/A 10-24 N/A 1070 N/A 2.344 in59.54 mm N/A 5.940 in150.88 mm N/A 2.880 in73 mm N/A
69790406300 N/A 1070-SPCR HUB-S=3.469-W/HDWR N/A 1/4-20 N/A 1070 N/A 3.469 in88.11 mm N/A 6.380 in162.05 mm N/A 3.13 in79 mm N/A
69790406301 N/A 1080-SPCR HUB-S=3.469-W/HDWR N/A 1/4-20 N/A 1080 N/A 3.469 in88.11 mm N/A 7.620 in193.55 mm N/A 3.500 in89.00 mm N/A
69790406302 N/A 1090-SPCR HUB-S=3.469-W/HDWR N/A 5/16-18 N/A 1090 N/A 3.469 in88.11 mm N/A 8.380 in212.85 mm N/A 4.000 in102 mm N/A
Unit of Measure
1