CAD (0)
▾
Grid Half Spacer Style Coupling Hubs w/ Horizontal Split Covers - Metric
Spacer Style Grid Couplings
-
Lovejoy is pleased to be able to provide quality grid couplings covering a
large number of industry standard sizes and lengths. The Lovejoy grid style
coupling has proven itself in performance and popularity over a wide range
of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
-
The Lovejoy Grid Spacer coupling is an ideal coupling for applications where there is a
requirement for some vibration dampening in installations that are not close coupled. This
means some amount of gap, or BSE exists between the driver and driven equipment shafts.
All Lovejoy Grid Spacer Couplings are supplied with Horizontal Split Covers. The split cover design allows for quick access to the grid spring for ease of maintenance or grid spring replacement. The Horizontal Split Cover is also ideal for applications where there may be some constraints on the diameter of the coupling.
- Designed for ease of maintenance and grid spring replacement
- High tensile grid springs ensure superior coupling performance and longer coupling life
- Split covers allow for easy access to grid springs
- Interchangeable with industry standard grid couplings
Part Number |
Description |
Set Screw Style Coupling Size (Dimension T) |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Outside Diameter |
Max. Bore (Dimensions ID1/ID2) |
CAD |
|---|---|---|---|---|---|---|---|
| 69790406281 | Description N/A 1020-SPCR HUB-S=1.625-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 1.620 in41.15 mm | Outside Diameter N/A 4.000 in101.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.00 mm | CAD N/A |
| 69790406282 | Description N/A 1020-SPCR HUB-S=2.062-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 2.060 in52.32 mm | Outside Diameter N/A 4.000 in101.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.00 mm | CAD N/A |
| 69790406283 | Description N/A 1020-SPCR HUB-S=2.375-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1020 | Length thru Bore N/A 2.370 in60.20 mm | Outside Diameter N/A 4.000 in101.60 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.380 in35.00 mm | CAD N/A |
| 69790406284 | Description N/A 1030-SPCR HUB-S=1.625-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 1.620 in41.15 mm | Outside Diameter N/A 4.380 in111.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in41 mm | CAD N/A |
| 69790406285 | Description N/A 1030-SPCR HUB-S=2.062-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 2.060 in52.32 mm | Outside Diameter N/A 4.380 in111.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in41 mm | CAD N/A |
| 69790406286 | Description N/A 1030-SPCR HUB-S=2.375-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 2.370 in60.20 mm | Outside Diameter N/A 4.380 in111.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in41 mm | CAD N/A |
| 69790406287 | Description N/A 1030-SPCR HUB-S=3.500-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Lovejoy® Grid Coupling Size N/A 1030 | Length thru Bore N/A 3.50 in88.90 mm | Outside Diameter N/A 4.380 in111.25 mm | Max. Bore (Dimensions ID1/ID2) N/A 1.630 in41 mm | CAD N/A |
| 69790406288 | Description N/A 1040-SPCR HUB-S=1.625-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 1.620 in41.15 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
| 69790406289 | Description N/A 1040-SPCR HUB-S=2.062-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 2.060 in52.32 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
| 69790406290 | Description N/A 1040-SPCR HUB-S=2.375-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 2.370 in60.20 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
| 69790406291 | Description N/A 1040-SPCR HUB-S=3.344-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 3.344 in84.94 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
| 69790406292 | Description N/A 1040-SPCR HUB-S=3.500-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 3.50 in88.90 mm | Outside Diameter N/A 4.620 in117.35 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.130 in54.00 mm | CAD N/A |
| 69790406293 | Description N/A 1050-SPCR HUB-S=2.062-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 2.062 in52.32 mm | Outside Diameter N/A 5.440 in138.18 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.380 in60.00 mm | CAD N/A |
| 69790406294 | Description N/A 1050-SPCR HUB-S=2.375-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 2.375 in60.20 mm | Outside Diameter N/A 5.440 in138.18 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.380 in60.00 mm | CAD N/A |
| 69790406295 | Description N/A 1050-SPCR HUB-S=3.344-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 3.344 in84.94 mm | Outside Diameter N/A 5.440 in138.18 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.380 in60.00 mm | CAD N/A |
| 69790406296 | Description N/A 1050-SPCR HUB-S=3.500-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 3.50 in88.90 mm | Outside Diameter N/A 5.440 in138.18 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.380 in60.00 mm | CAD N/A |
| 69790406297 | Description N/A 1060-SPCR HUB-S=2.344-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 2.344 in59.54 mm | Outside Diameter N/A 5.940 in150.88 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.880 in73 mm |
CAD
N/A
|
| 69790406298 | Description N/A 1060-SPCR HUB-S=3.469-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 3.469 in88.11 mm | Outside Diameter N/A 5.940 in150.88 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.880 in73 mm |
CAD
N/A
|
| 69790406299 | Description N/A 1070-SPCR HUB-S=2.344-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 2.344 in59.54 mm | Outside Diameter N/A 5.940 in150.88 mm | Max. Bore (Dimensions ID1/ID2) N/A 2.880 in73 mm | CAD N/A |
| 69790406300 | Description N/A 1070-SPCR HUB-S=3.469-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 3.469 in88.11 mm | Outside Diameter N/A 6.380 in162.05 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.13 in79 mm | CAD N/A |
| 69790406301 | Description N/A 1080-SPCR HUB-S=3.469-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 3.469 in88.11 mm | Outside Diameter N/A 7.620 in193.55 mm | Max. Bore (Dimensions ID1/ID2) N/A 3.500 in89.00 mm | CAD N/A |
| 69790406302 | Description N/A 1090-SPCR HUB-S=3.469-W/HDWR | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 3.469 in88.11 mm | Outside Diameter N/A 8.380 in212.85 mm | Max. Bore (Dimensions ID1/ID2) N/A 4.000 in102 mm | CAD N/A |