Print Back
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK48T807S N/A Open N/A 8 7/16 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK48T808S N/A Open N/A 8 1/2 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK48T220S N/A Open N/A 220 mm N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK48T815S N/A Open N/A 8 15/16 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK48T900S N/A Open N/A 9 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK52T907S N/A Open N/A 9 7/16 in N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A
CK52T240S N/A Open N/A 240 mm N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A
CK52T908S N/A Open N/A 9 1/2 in N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A
CK56T915S N/A Open N/A 9 15/16 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK56T1000S N/A Open N/A 10 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK56T260S N/A Open N/A 260 mm N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK56T1007S N/A Open N/A 10 7/16 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK56T1008S N/A Open N/A 10 1/2 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK60T1015S N/A Open N/A 10 15/16 in N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A
CK60T1100S N/A Open N/A 11 in N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A
CK60T280S N/A Open N/A 280 mm N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A
CK64T1107S N/A Open N/A 11 7/16 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK64T1108S N/A Open N/A 11 1/2 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK64T300S N/A Open N/A 300 mm N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK64T1115S N/A Open N/A 11 15/16 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK64T1200S N/A Open N/A 12 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK68T1207S N/A Open N/A 12 7/16 in N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A
CK68T1208S N/A Open N/A 12 1/2 in N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A
CK68T320S N/A Open N/A 320 mm N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A
CK72T1215S N/A Open N/A 12 15/16 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A
Unit of Measure
« 6 7 8 9 10 »