CAD (0)
▾
Steel Open End Cover with T Seal
Spherical Roller Bearing Solid-Block Secondary Sealing
Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|---|
| CV11T115S | Type N/A Open | Shaft Size N/A 1 15/16 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A
|
| CV11T050S | Type N/A Open | Shaft Size N/A 50 mm | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A
|
| CV11T200S | Type N/A Open | Shaft Size N/A 2 in | Outside Diameter N/A 3.96 in100.6 mm | Width N/A 1.36 in34.5 mm | Dimension F N/A 3.53 in89.7 mm |
CAD
N/A
|
| CV12T055S | Type N/A Open | Shaft Size N/A 55 mm | Outside Diameter N/A 4.3 in109.2 mm | Width N/A 1.3 in33 mm | Dimension F N/A 3.88 in98.6 mm |
CAD
N/A
|
| CV12T203S | Type N/A Open | Shaft Size N/A 2 3/16 in | Outside Diameter N/A 4.3 in109.2 mm | Width N/A 1.3 in33 mm | Dimension F N/A 3.88 in98.6 mm |
CAD
N/A
|
| CV12T204S | Type N/A Open | Shaft Size N/A 2 1/4 in | Outside Diameter N/A 4.3 in109.2 mm | Width N/A 1.3 in33 mm | Dimension F N/A 3.88 in98.6 mm |
CAD
N/A
|
| CV14T060S | Type N/A Open | Shaft Size N/A 60 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
| CV14T207S | Type N/A Open | Shaft Size N/A 2 7/16 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
| CV14T208S | Type N/A Open | Shaft Size N/A 2 1/2 in | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
| CV14T065S | Type N/A Open | Shaft Size N/A 65 mm | Outside Diameter N/A 4.69 in119.1 mm | Width N/A 1.26 in32 mm | Dimension F N/A 4.08 in103.6 mm |
CAD
N/A
|
| CV16T211S | Type N/A Open | Shaft Size N/A 2 11/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
| CV16T212S | Type N/A Open | Shaft Size N/A 2 3/4 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
| CV16T070S | Type N/A Open | Shaft Size N/A 70 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
| CV16T215S | Type N/A Open | Shaft Size N/A 2 15/16 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
| CV16T075S | Type N/A Open | Shaft Size N/A 75 mm | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
| CV16T300S | Type N/A Open | Shaft Size N/A 3 in | Outside Diameter N/A 5.08 in129 mm | Width N/A 1.5 in38.1 mm | Dimension F N/A 4.57 in116.1 mm |
CAD
N/A
|
| CV19T080S | Type N/A Open | Shaft Size N/A 80 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CV19T303S | Type N/A Open | Shaft Size N/A 3 3/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CV19T304S | Type N/A Open | Shaft Size N/A 3 1/4 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CV19T085S | Type N/A Open | Shaft Size N/A 85 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CV19T307S | Type N/A Open | Shaft Size N/A 3 7/16 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CV19T308S | Type N/A Open | Shaft Size N/A 3 1/2 in | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CV19T090S | Type N/A Open | Shaft Size N/A 90 mm | Outside Diameter N/A 7 in177.8 mm | Width N/A 1.66 in42.2 mm | Dimension F N/A 5.49 in139.4 mm |
CAD
N/A
|
| CV22T311S | Type N/A Open | Shaft Size N/A 3 11/16 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|
| CV22T312S | Type N/A Open | Shaft Size N/A 3 3/4 in | Outside Diameter N/A 7.84 in199.1 mm | Width N/A 2.36 in60 mm | Dimension F N/A 7.09 in180.1 mm |
CAD
N/A
|